NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Series II, 2-Phono Jacks/RCA (solder type) White/Red
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: Series II
Number Of Ports: 2
Product Series: Series II
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Component 2: Female RCA solder term connectors
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Solder termination
Dimensions
Depth (Metric): 14.99 mm
Height (Metric): 23.62 mm
Height (US): 0.93"
Width (Metric): 48.26 mm
Technical Information
Equipment Type: RCA/Phono
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant