NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Two TracJack Modules, Speaker Terminal
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Fog White
Footprint: TracJack
Product Series: TracJack
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Component 2: Speaker terminals - one red, one black
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: Spring load contact
Dimensions
Depth (Metric): 18.80 mm
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 18.54 mm
Technical Information
Equipment Type: Speaker Terminals
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant