Menu
Search
Menu
Two TracJack Modules, Phono/RCA to 110, Fog White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Fog White
Footprint: TracJack
Number Of Ports: 2
Product Series: TracJack
Type: Audio
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Plastic Series II Housing
Component 2: Female RCA connectors
Component 3: IDC contacts, 110 D2
Component 4: Printed circuit board
Finish Plating 3: Nickel plating and tin lead over plate
Material 1: High Impact Thermoplastic ABS 94V-0
Material 2: One with red insulator, one with black insulator
Material 3: Phosphor bronze
Material 4: Two-sided FR-4 epoxy resin/glass base with solder mask
Dimensions
Depth (Metric): 27.94 mm
Height (Metric): 23.37 mm
Height (US): 0.92"
Width (Metric): 18.54 mm
Technical Information
Equipment Type: RCA/Phono
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant