COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
TracJack Recessed F-conn 75 Ohm White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Footprint: TracJack
Number Of Ports: 1
Termination: Female to Female Coupler
Typical Applications: Cable TV(CATV), closed circuit TV (CCTV), satellite TV, security cameras, cable modems
Product Series: TracJack
Type: Video
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic TracJack Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 22.23 mm
Depth (US): 0.875"
Technical Information
Connection Method: Accepts push-on or screw-on style coax cables
OhmValue: 75 Ohm
Performance Rating: 3GHz
Equipment Type: F-connector
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant
Resources
You Might Like
Flat Screen TV Cord Cover Painted
30" Flat Screen TV Cord Cover Kit
CMK30
(0 Reviews)
$21.97USD
Two-Compartment Single- or Multi-Service Recessed Floor Box, RFB2
RFB2 Two-Compartment Single- or Multi-Service Recessed Floor Box
RFB2
RFB6 Six-Compartment Single- or Multi-Service Recessed Floor Box
RFB6 Six-Compartment Single- or Multi-Service Recessed Floor Box
RFB6