COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Series II S-Video with RCA Red/White, 110/IDC, Cloud White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Color: Cloud White
Footprint: Series II
Number Of Ports: 3
Product Series: Series II
Type: Video
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Construction Information
Component 1: Plastic Series II Housing
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 31.75 mm
Depth (US): 1.25"
Height (Metric): 23.62 mm
Height (US): 0.93"
Width (Metric): 48.26 mm
Width (US): 1.9"
Technical Information
Equipment Type: S-Video and Composite Audio/RCA
Buy American Act Compliance
Country Of Origin: TAIWAN
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant