Ground Strap - Runway - 8.75 in L x .63 in H
GS-8
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ground Strap,Runway, 8.75''L x .63''H
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Product Type | Grounding Strap | ||
| Application Sector | Commercial, Data Center | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;UL | ||
| UPC Number | 662875555612 |
Dimensions
| Product Depth US | 0.094 in | ||
| Product Height US | 0.5 in | ||
| Product Width US | 8.0 in | ||
| Screw Size | 1 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Conductor Material | Copper | ||
| Conductor Size | 0.5 AWG | ||
| Hole Spacing | 8 in | ||
| Mounting | Screw Down | ||
| Mounting Type | Bolt | ||
| Number of Holes | 2 | ||
| Termination Style | Screw Terminal |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
