text.skipToContent text.skipToNavigation

Clarity CAT5E Modular Patch Cord, 3 ft, Red

MC5E03-02 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 5E Premium Category 5e Modular Patch Cord, red, 3', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity 5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology.

Category Performance Rating Cat 5E
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Center tuned to Clarity jacks and panels for a more transparent mated union
  • Narrow Paralign plug profile supports use in high density panels and hubs
  • Paralign™ 2 plug termination better controls plug performance
  • Icon compatible – provides additional TIA-606-A designation capabilities
  • Assembled with premium cordage, 100% factory tested for performance, reliability and long life

Specifications

General Info
Color Red
Type Copper Patch Cord
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Features Standard Diameter
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;RoHS
UPC Number 662875461036
Dimensions
Cable Length 3 ft
Product Length US 3.0 FT
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.215 in
Bend Radius 0.86 in
Braid Non-braided Wiring
Cable Type Non-Booted
Category Performance Rating Cat5e
Compatibility RJ-45
Conductor Material Copper
Conductor Stranding Stranded
Connector 1 RJ-45 Male
Connector 2 RJ-45 Male
Jacket Material PVC
Jacket Rating CM Rated
Jacket Application Riser Rated
Operating Temperature -10°-60°C
Operating Temperature Max 60 °C
Operating Temperature Min -10 °C
Operating Humidity 0-90% RH (Non-Condensing)
Storage Humidity 0-90% RH (Non-Condensing)
Plating Specification 50 µ in Gold
Shielded/Unshielded Unshielded
Storage Temperature -40° - 60° C
Termination Style Pre-Terminated
Voltage 300.0 V
Wire Gauge 28 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this cable outdoor rated?

Asked by: Anonymous
No, The MC603 cord is not out door rated.
Answered by: Product Specialist Team
Date published: 2024-04-16

where to buy in Shanghai China

Asked by: Ernest lai
  • y_2025, m_7, d_14, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MC5E03-02, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT