text.skipToContent text.skipToNavigation

Discontinued - Clarity 5E Shielded Panel Jack, T568A/B

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Clarity 5E shielded patch panel jacks, rear load into patch panels and exceed Category 6a component specifications. Rear load positive latch design, secures mounting of the jack into the patch panel. Universal T568A/B wiring label and tapered wiring towers simplify termination.

Color Silver
Category Performance Rating Silver
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Can be terminated and snap-in from the back of the patch panel
  • Easy to follow universal wiring label that supports T568A and T568B wiring schemes: Quick and user-friendly, eliminates confusion.
  • Icon compatible: Supports 606 designation requirements.

Specifications

General Info
Product Line Ortronics
Color Silver
UPC Number 662875633686
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Dimensions
Product Width US 0.56 in
Product Height US 0.88 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 22ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;