text.skipToContent text.skipToNavigation

Clarity 6 panel jack, rear load, T568A/B, 180 deg, black

PJ600-00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 patch panel jacks, rear load into patch panels and exceed Category 6 component specifications. Rear load positive latch design, secures mounting of the jack into the patch panel. Universal T568A/B wiring label and tapered wiring towers simplify termination.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Exceeds Category 6 component standard: Ensures standards compliance
  • Icon compatible: Supports 606 designation requirements
  • Easy to follow universal wiring label that supports T568A and T568B wiring schemes: Quick and user-friendly, eliminates confusion

Specifications

General Info
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Standard UL Standard
UPC Number 662875618294
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 41ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;