text.skipToContent text.skipToNavigation

Clarity 6 panel jack, rear load, T568A/B, 180 deg, blue

PJ600-36 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Clarity 6 patch panel jacks, rear load into patch panels and exceed Category 6 component specifications. Rear load positive latch design, secures mounting of the jack into the patch panel. Universal T568A/B wiring label and tapered wiring towers simplify termination.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Exceeds Category 6 component standard: Ensures standards compliance
  • Icon compatible: Supports 606 designation requirements
  • Easy to follow universal wiring label that supports T568A and T568B wiring schemes: Quick and user-friendly, eliminates confusion

Specifications

General Info
Product Line Ortronics
UPC Number 662875629757
Country Of Origin Mexico
Application Sector Commercial/Industrial
Standard UL Standard
Type Jack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;