Series II, one-port Clarity 5E,T568A/B, 180 degree, cloud white
S215E00-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Clarity 5E Series II module one jack port (1 unit), ETL verified to TIA Category 5e component specification. Front-loading and front removable. New universal T568A/B wiring label and tapered wiring towers simplify termination. Center tuned to Clarity 5E patch cords for optimum performance
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Creates an Ethernet port
- Center tuned design: Transparent interface with Clarity 5E cords.
- Easy lace IDC housing: Reduces wiring time.
- Easy to follow T568A and T568B wiring label: Quick, user-friendly, eliminates confusion.
- Rugged Series II footprint: Fits in all Series II faceplates and housings.
- Front removable: Less intrusive access for adds, moves, changes.
- Icon compatible, Category 5e marking on jack face: Supports 606 designation requirements.
Specifications
General Info
| Color | Cloud White | ||
| Product Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | Clarity Series II | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Warranty Type | 5-Year | ||
| Standard | UL Standard | ||
| UPC Number | 662875438304 |
Dimensions
| Product Depth US | 1.2 in | ||
| Product Height US | 0.92 in | ||
| Product Width US | 1.9 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Connector Type | RJ-45 | ||
| Connectivity Footprint | TracJack | ||
| Impedance | 100 Ohm | ||
| Termination Style | 110 | ||
| Wire Gauge | 22-24 AWG |
Resources
Instruction Sheet
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
