Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Surface Mount Box (single gang), 2" deep, Electrical Ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Electrical Ivory
Footprint: Universal
Product Series: Clarity
Type: Plates and Boxes
Assembly/Installation Information
Mounting Hardware Included: #8-15*3/4", Pan Head (2 ea)
Listing Agencies/Third Party Certifications
RoHS: 1
CUL Listing No: E131600
UL Listing No: E131600
UL Standard: Yes
Construction Information
Component 1: Plastic Surface Mount Box
Material 1: High Impact Thermoplastic ABS 94V-0
Dimensions
Depth (Metric): 50.8 mm
Height (Metric): 119.38 mm
Height (US): 4.7"
Width (Metric): 76.2 mm
Buy American Act Compliance
Country Of Origin: MALAYSIA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources