NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Cat6A shielded 24 port panel angled, with individual shielded keystone jacks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: Category 6A shielded
Color: Black & silver
Footprint: Keystone
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 24
Termination: Insulation displacement contacts
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Angled Patch Panel
Component 2: Cast metal Cat6A jack
Component 3: Rear cable management bar
Material 1: .065 steel
Material 2: Zinc alloy housing
Material 3: round edge flat steel
Dimensions
Depth (Metric): 175.7 mm
Depth (US): 6.92 in
Height (US): 1.72 in
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 1
Technical Information
Category Rating: Cat 6a component compliant
Performance Rating: Cat6a
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant