Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Cat6A shielded 48 port panel angled, with individual shielded keystone jacks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: Category 6A shielded
Color: Black & silver
Footprint: Keystone
Mod Jack Wiring: Universal T568A/B
Number Of Ports: 48
Termination: Insulation displacement contacts
Type: Patch Panels
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
FCC Standard: Yes
UL Listing No: E131600
Construction Information
Component 1: Angled Patch Panel
Component 2: Cast metal Cat6A jack
Component 3: Rear cable management bar
Material 1: .065 steel
Material 2: Zinc alloy housing
Material 3: round edge flat steel
Dimensions
Depth (Metric): 180.6 mm
Depth (US): 7.11 in
Height (US): 3.47 in
Width (Metric): 482.6 mm
Width (US): 19.00"
Rack Units: 2
Technical Information
Category Rating: Cat 6a component compliant
Performance Rating: Cat6a
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant