text.skipToContent text.skipToNavigation

Clarity Cat 5E Shielded TracJack, T568A/B

TJS5E00 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

Category Performance Rating Cat 5E
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • C6 and 5E marking on jack face n Backward compatible to shielded Category 3, 5, 5e and 6 n Center tuned connectivity design n Co
  • ETL 3rd party component tested and verified
  • Easy lace IDC housing accepts larger conductors
  • Easy to follow universal wiring label—quick and user-friendly
  • Fits in all TracJack plates and housings
  • Icon compatible, 6A, C6 and 5E marking on jack face
  • Center tuned connectivity design
  • Compatible with 110 impact tool

Specifications

General Info
Color Silver
Type Jack
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard UL Standard
UPC Number 662875503590
Dimensions
Product Depth US 1.1 in
Product Height US 0.92 in
Product Width US 0.73 in
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Connectivity Footprint TracJack
Impedance 100 Ohm
Termination Style 110
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What patch panel is compatible for this shielded tracjack

Asked by: Close
Hello, There is not an option for a shielded patch panel for tracjack - suggested use would be faceplates and surface mount box
Answered by: Product Specialist Team
Date published: 2026-02-23
  • y_2026, m_3, d_11, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_TJS5E00, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 8ms
  • QUESTIONS, PRODUCT