NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Modular patch cord, Cat 5e, four-pair, AWG stranded, PVC, length 5', red
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Cat5e
Color Cable Jacket: Red
Performance Category: Cat 5e component compliant
Termination: Patch cords
Product Series: TechChoice
Type: Patch Cords and Cables
Listing Agencies/Third Party Certifications
RoHS: Yes
Technical Information
Category Rating: Cat 5e component compliant
Performance Rating: Cat5e
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources