text.skipToContent text.skipToNavigation

TechChoice Angled Patch Panel Category 5e 48 Port

SPA5EU48 Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 100ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

TechChoice patch panels combine the reliability and ease of installation you’d expect from Legrand. Delivering performance and rugged construc­tion to provide a cost-effective option for communications technicians.

Color Black
Number of Ports 48
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Recessed angled design: Directs cords more easily to vertical management.
  • Third party tested: Meets component specifications for TIA/EIA-568-B.2 and ISO11801-202.
  • High density design: Maximizes rack utilization.
  • Universally wired 110 termination: Supports T568A and T568B installations.
  • Front designation labeling kits: Easily identify infrastructure and meet TIA/EIA-606-A standard.
  • RoHS compliant: Lead free.

Specifications

General Info
Color Black
Type Panel
Application Sector Commercial, Industrial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Standard ANSI/TIA-568.E-2;ISO/IEC 11801-1;UL 1863
UPC Number 662875811909
Dimensions
Product Depth US 2.31 in
Product Height US 3.5 in
Product Width US 19.0 in
Additional Information
Product Has Potential to Contribute to LEED Yes This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information.
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Connector Type RJ-45
Category Performance Rating Cat5e
Compatibility TechChoice Keystone
Number of Ports 48
Rack Units 2 U
Shielded/Unshielded Unshielded
Voltage 60.0 V
Wattage 100 W
Wire Gauge 22-24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;