NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Category 6 Keystone jack, Wiremold ivory
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Wiremold Ivory
Footprint: Keystone
Number Of Ports: 1
Performance Category: Cat 6 component compliant
UL Standards Tested: UL 1863
Product Series: TechChoice
Type: Jacks and Modules
Listing Agencies/Third Party Certifications
RoHS: Yes
CUL Listing No: E131600
UL Listing No: E131600
Dimensions
Depth (Metric): 28.7mm
Depth (US): 1.13 in
Height (Metric): 22.3.mm
Height (US): .88 in
Width (Metric): 16.25mm
Width (US): .64 in
Technical Information
Category Rating: Cat 6 component compliant
Performance Rating: Cat6
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: Exception
Note: Contact Customer Support for Buy American Act options
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources