COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
8-Fiber OS2 HDCA Cassette with 8 LC Duplex Adapters to 1 MPO (F), Tier 1, Method A - Blue
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: OS2
Color: Blue
Number Of Ports: 8
Typical Applications: Single-mode
Connection Type: MPO-LC
Installation Destination: Fiber Cabinets
Product Series: Infinium
Type: Fiber Cassettes
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 122.17 mm
Depth (US): 4.81"
Height (Metric): 26.16 mm
Height (US): 1.03"
Rack Units: 0.5
Cord Information
Fiber Type: OS2
Technical Information
Connection Method: Method A
Fiber Capacity: 8
Equipment Type: Pre-Terminated Cassettes
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant