Menu
Search
Menu
24-FIBER OS2 M4 CASSETTE WITH 6 LC QUAD, ANGLE POLISH, ADAPTERS TO 3 MPO (F), TIER 1, UNIVERSAL POLARITY (FLIPPED) - GREEN
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Green
Connection Type: LC/APC
Installation Destination: Fiber Enclosures
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: yes
Dimensions
Depth (Metric): 113.03mm
Depth (US): 4.45 in.
Height (Metric): 31.24mm
Height (US): 1.23 in.
Width (Metric): 107.70mm
Width (US): 4.24 in.
Rack Units: 0.7
Technical Information
Fiber Capacity: 24
Equipment Type: Pre-Terminated Cassettes