text.skipToContent text.skipToNavigation

Discontinued - Momentum 2 Cassette - 50μm Multimode Fiber - 1U - 12 Fibers - LC Duplex Connectors

M2LCD12-50E Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 48ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Momentum 2 modular fiber optic pre-terminated cassettes provide the fastest method of structured cabling deployment: plug it in and you're ready to go.  Factory-terminated and tested cassettes guarantee field performance.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Factory-terminated and tested cassettes guarantee field performance.
  • Data label printed with insertion loss value for each port adhered to the cassette housing.
  • Available in Single, Multi-Mode, 12 fiber or 24 fiber ports

Specifications

General Info
Product Line Ortronics
UPC Number 662875608134
Country Of Origin United States
Application Sector Commercial
Standard TIA-568-C.3
Type Cassette
Dimensions
Product Width US 5.13 in
Product Height US 1.19 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Product Environmental Profile Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What type of fiber pigtails are they? 250um? also, what type of heat shrinks are they? Can the pigtails splice onto 900um single-mode fiber?

Asked by: Steve
These are 250um or ribbon depending on the PN used. The shrink sleeves are the small version, 25mm long. They have been used to splice to 900um in the past; but it is a lot more difficult to work with.
Answered by: Product Specialist Team
Date published: 2024-04-05
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_M2LCD12-50E, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 35ms
  • QUESTIONS, PRODUCT