NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
LC PC reusable connector, field-installable, 50/125 LOMF
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Category Performance Application: OM3
Color: Aqua
Typical Applications: Multimode
Connection Type: LC
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Cord Information
Connector Type End One: LC PC
Connector Type End Two: LC PC
Fiber Type: Multimode
Finish End One: Physical Contact-PC
Finish End Two: Physical Contact-PC
Technical Information
Connector Intermateability End One: IEC 61754-4
Connector Intermateability End Two: IEC 61754-4
Equipment Type: Pre-polished Connectors
Eco-Benefit Information
RoHS Compliant
LEED Contribution: Yes
RoHS_Compliant
LEED_Contribution
PepResources