NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
M7 UHD Fiber Enclosure Rack Mount, 1RU, Concise - White
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: White
Installation Destination: Rack Mount
Product Series: Infinium
Type: Fiber Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 260.10 mm
Depth (US): 10.24"
Height (Metric): 43.94 mm
Height (US): 1.73"
Width (Metric): 482.60 mm
Width (US): 19"
Rack Units: 1
Technical Information
Capacity: Ultra High Density
Equipment Type: Fiber Cabinets
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant