NEWS: Legrand acquires Focal Point
A Chicago-based, vertically integrated leader in architectural lighting and acoustic solutions.
Menu
Search
Menu
M7 UHD Fiber Enclosure Rack Mount, 1RU - Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black
Installation Destination: Rack Mount
Product Series: Infinium
Type: Fiber Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (Metric): 598.93 mm
Depth (US): 23.58"
Height (Metric): 44.45 mm
Height (US): 1.75"
Width (Metric): 482.60 mm
Width (US): 19"
Rack Units: 1
Technical Information
Capacity: Ultra High Density
Equipment Type: Fiber Cabinets
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant