NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
UHD Fiber Enclosure, Patch, UHD-B, 1U, Black
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Installation Destination: Rack Mount
Product Series: Infinium
Type: Fiber Enclosure
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Depth (US): 23.58"
Width (US): 19"
Rack Units: 1
Technical Information
Capacity: Ultra High Density
Equipment Type: Fiber Cabinets
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources