Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
Simplex 2.0mm Zip Patch Cord, LC to LC, 2-Fiber, Single Mode OS2, A-B, Rise, Yellow Jacket, 3M
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Cable Type: Simplex
Category Performance Application: OS2
Color: Yellow
Color Cable Jacket: Yellow
Typical Applications: Single-mode
Product Series: Infinium
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 3 m
Cord Information
Connector Type End One: LC
Connector Type End Two: LC
Fiber Type: OS2
Finish End One: Ultra Physical Contact-UPC
Finish End Two: Ultra Physical Contact-UPC
Jacket Rating: UL OFNR Riser
Min Bend Radius: 10mm
Technical Information
Connector Intermateability End Two: TIA/EIA-604-10
Performance Rating: Singlemode 9/125
Equipment Type: Patch Cord
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Resources