NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Rack PDU, Basic, Zero U, 16A, 208V, (20) C13 & (4) C19, L6-20P Cord
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black / Silver
Product Series: LP-Series
Type: Power Distribution Unit
Component Type: Basic PDU
Input Plug Type: NEMA L6-20P
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 0
Cord Information
Cord Length Metric: 3m
Technical Information
AC Voltage Input: 208V
Amps: 16A
Mounting: Button
Capacity: 3.3kVA
Receptacle Type: C13, C19
Number Of Receptacles: 24
Buy American Act Compliance
Country Of Origin: CHINA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Input Specifications
• Input Plug: NEMA L6-20P (2P3W)
• Cord Length: 3 meters (9.84 feet) standard
• Cord Entry: Bottom-front feed
• Cable Type: IP44(“splashproof”)
• Number of Power Cords: 1
• Maximum Input Current: 20A
• Nominal Input Voltage: 208V, Single phase
• Rated Input Voltage: 200-240V
• Input Frequency: 50/60Hz
• Power Capacity: 3.2kVA at 200V, 3.8kVA at 240V

Output Specifications
• Nominal Output Voltage: 208V
• Rated Output Voltage: 200-240V
• Receptacles (Output Connections): (20) Locking IEC-C13, 12A; (4) Locking IEC-C19, 16A
• Securelock Support: No
• Cord Retention: No
• Overload Protection: Circuit Breaker Magnetic (Hydraulic Delay), N/A

Physical Specifications
• Color: Black & Silver
• Unit Dimensions (WxDxH): 52mm x 50mm x 1044mm; 2.0" x 2.0" x 41.1"
• Form Factor: Zero U
• Mounting: Vertical Button Mount
Horizontal/Vertical Mounting Bracket

Environmental Specifications
• Operating Temperature: 45
°C
• Operating Relative Humidity: 85%
• Operating Elevation: 0-10000ft

Conformance
• Regulatory Approvals: UL Listed, Canada ICES-003, Part 15 Class A of the FCC rules, RoHS compliant
• Warranty: Standard 2 years manufacturer warranty