Menu
Search
Menu
Rack PDU, Network Metered, 1U, 12A, 120V, (8) 5-20R, 5-15P Cord
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black / Silver
Product Series: LP-Series
Type: Power Distribution Unit
Component Type: Network Metered PDU
Input Plug Type: NEMA 5-15P
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 1
Cord Information
Cord Length Metric: 3m
Technical Information
AC Voltage Input: 120V
Amps: 12A
Mounting: 19" Rack Mount
Capacity: 1.4kVA
Receptacle Type: 5-15R/5-20R
Number Of Receptacles: 8
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Featured Specifications
• Energy Metering: Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor
• Metering Accuracy: ISO/IEC 62053-21 1%
• Metering per Input Line: Yes
• Metering per Branch Circuit Breaker: No
• Metering per Output Receptacle: No
• Remote Outlet Switching: No
• Environmental Sensor Ready: Yes
• Compatible Sensors: Temperature and Humidity, and Electronic Door Lock
• Networking: Two (10/100 BaseT) Ethernet ports. Optional WiFi (802.11a/b/g/n)
• Remote Management: HTTP(s); SSH; Telnet; RS-232 (Serial); Compatible with Power IQ; SNMP version v2/v3; SMTP; JSON-RPC
• Cascading: Yes, Max 16 PDUs can be daisy chained using a single Ethernet or USB connection
• Onboard Display: Color, matrix LCD display : Voltage, current, or active power (per line); Alarms; Configuration information (name, ratings, IP / Networking information)
• Embedded Processor: ARM Cortex A5 500MHZ (Atmel A5D21B), 16MB SPI Flash, 64MB DDR2 RAM

Input Specifications
• Input Plug: NEMA 5-15P (2P3W)
• Cord Length: 3 meters (9.84 feet) standard
• Cord Entry: Rear feed
• Cable Type: IP44(“splashproof”)
• Number of Power Cords: 1
• Maximum Input Current: 15A
• Nominal Input Voltage: 120V, Single phase
• Rated Input Voltage: 100-120V
• Input Frequency: 50/60Hz
• Power Capacity: 1.2kVA at 100V, 1.4kVA at 120V

Output Specifications
• Nominal Output Voltage: 120V
• Rated Output Voltage: 100-120V
• Receptacles (Output Connections): (8) NEMA 5-20R, 12A
• Securelock Support: No
• Cord Retention: No
• Overload Protection: Circuit Breaker Magnetic (Hydraulic Delay), N/A

Physical Specifications
• Color: Black & Silver
• Unit Dimensions (WxDxH): 436mm x 133mm x 44mm; 17.2" x 5.2" x 1.7"
• Form Factor: 1U
• Mounting: 1U Horizontal Mounting L-Bracket

Environmental Specifications
• Operating Temperature: 45°C
• Operating Relative Humidity: 85%
• Operating Elevation: 0-10000ft

Conformance
• Regulatory Approvals: UL Listed, Canada ICES-003, Part 15 Class A of the FCC rules, RoHS compliant
• Warranty: Standard 2 years manufacturer warranty