NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
Rack PDU, Network Metered, 1U, 16A, 208V, (8) C13, L6-20P Cord
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Black / Silver
Product Series: LP-Series
Type: Power Distribution Unit
Component Type: Network Metered PDU
Input Plug Type: NEMA L6-20P
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Rack Units: 1
Cord Information
Cord Length Metric: 3m
Technical Information
AC Voltage Input: 208V
Amps: 16A
Mounting: 19" Rack Mount
Capacity: 3.3kVA
Receptacle Type: C13
Number Of Receptacles: 8
Buy American Act Compliance
Country Of Origin: TAIWAN
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant

Featured Specifications
• Energy Metering: Voltage (V), Current (A), Active Power (kW), Real Power (kVA), Energy (kWh), Power Factor
• Metering Accuracy: ISO/IEC 62053-21 1%
• Metering per Input Line: Yes
• Metering per Branch Circuit Breaker: No
• Metering per Output Receptacle: No
• Remote Outlet Switching: No
• Environmental Sensor Ready: Yes
• Compatible Sensors: Temperature and Humidity, and Electronic Door Lock
• Networking: Two (10/100 BaseT) Ethernet ports. Optional WiFi (802.11a/b/g/n)
• Remote Management: HTTP(s); SSH; Telnet; RS-232 (Serial); Compatible with Power IQ; SNMP version v2/v3; SMTP; JSON-RPC
• Cascading: Yes, Max 16 PDUs can be daisy chained using a single Ethernet or USB connection
• Onboard Display: Color, matrix LCD display : Voltage, current, or active power (per line); Alarms; Configuration information (name, ratings, IP / Networking information)
• Embedded Processor: ARM Cortex A5 500MHZ (Atmel A5D21B), 16MB SPI Flash, 64MB DDR2 RAM

Input Specifications
• Input Plug: NEMA L6-20P (2P3W)
• Cord Length: 3 meters (9.84 feet) standard
• Cord Entry: Rear feed
• Cable Type: IP44(“splashproof”)
• Number of Power Cords: 1
• Maximum Input Current: 20A
• Nominal Input Voltage: 208V, Single phase
• Rated Input Voltage: 200-240V
• Input Frequency: 50/60Hz
• Power Capacity: 3.2kVA at 200V, 3.8kVA at 240V
•Output Specifications•
• Nominal Output Voltage: 208V
• Rated Output Voltage: 200-240V
• Receptacles (Output Connections): (8) Locking IEC-C13, 12A
• Securelock Support: Yes
• Cord Retention: No
• Overload Protection: Circuit Breaker Magnetic (Hydraulic Delay), (2) LEJBX66

Physical Specifications
• Color: Black & Silver
• Unit Dimensions (WxDxH): 436mm x 133mm x 44mm; 17.2" x 5.2" x 1.7"
• Form Factor: 1U
• Mounting: 1U Horizontal Mounting L-Bracket

Environmental Specifications
• Operating Temperature: 45°C
• Operating Relative Humidity: 85%
• Operating Elevation: 0-10000ft

Conformance
• Regulatory Approvals: UL Listed, Canada ICES-003, Part 15 Class A of the FCC rules, RoHS compliant
• Warranty: Standard 2 years manufacturer warranty