RACK PDU NETWORK SWITCHED ZERO U 24A 208V - 21 C13 and - 3 C19 L6-30P CORD
LP-62300
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
''
Distribute, manage, and control power to connected equipment, enabling load monitoring, individual outlet power cycling, and power sequencing. This control can be accessed locally or remotely, multiplying the reach and ability of IT staff and caretakers. A single portal view provides visibility and control of power usage and available capacity, which simplifies the maintenance responsibilities of taxed IT departments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Legrand | ||
Color | Black | ||
UPC Number | 662875015680 | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1