Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
D-Ring Cable Management Straps, 12L
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Cable Straps
Component Type: D-Ring Cable Management Straps
Listing Agencies/Third Party Certifications
RoHS: Yes
Dimensions
Length (Metric): 304.8 mm
Width (Metric): 19 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant