Nominal pipe size range: 3.5””– 4””, pipe outside diameter: 3.2””–4.5”” Manufactured from electroplated tinned bronze. Conductor range: #6 through 250 MCM PEM stud ensures a flush mounting surface. 5pk.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Metal | ||
| Product Type | Mounting Clamp | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS;UL Listed | ||
| UPC Number | 662875665632 |
Dimensions
| Product Depth US | 3.0 in | ||
| Product Height US | 1.66 in | ||
| Product Width US | 3.63 in | ||
| Screw Size | 5 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Conductor Material | Bronze | ||
| Conductor Size | 6 AWG | ||
| Hole Spacing | 1.5 in | ||
| Mounting | Surface | ||
| Number of Holes | 2 | ||
| Termination Style | Screw Terminal |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I would like to know the width of the 4” clamp at the widest point. I do not see it in the specs sheet.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWM3GMB4 | adorne Collection
Modern and dramatic, add a luxurious feel to any room with this dark reflective finish.
$106.04

