Rear Horizontal Mounting - 2RU - Bracket for Swing-Out Wall-Mount Cabinet
SWMHMBM12
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Rear Horizontal Mounting Bracket for Swing-Out Wall-Mount Cabinets can add up to an additional 2RU of 19" mounting at the rear of the cabinet panel. This kit conforms equipment to mount vertically to the rear panel in the cabinet. This is perfect for PDUs or small equipment.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Product Type | Mounting Bracket | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Allows for Vertical Mounting | ||
| Included | Bracket | ||
| Number of Knockouts | 6 | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875002154 |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 3.5 in | ||
| Product Width US | 20.0 in | ||
| Rack Depth | 26 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Cable Entry | Back, Top | ||
| Compatibility | SWM | ||
| Frame | Adjustable | ||
| Mounting | Wall | ||
| Mounting Type | Bolt | ||
| Mounting Hole Type | Punched | ||
| Rack Units | 2 U |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMPB-100 | Wattstopper
The LMPB-100 Digital Power Booster includes a high-efficiency switching power supply to add power to a DLM local network.
