Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM6 Rack Base Dust Cover, for rack with 6.5 channel depth
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Dust Cover
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Base dust cover
Finish Plating 1: Painted black - with white silkscreen
Material 1: 18 GA (.048) Cold rolled steel
Dimensions
Depth (Metric): 181 mm
Height (Metric): 14 mm
Height (US): 0.55"
Width (Metric): 594 mm
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant