Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
Raised Floor Rack Brace, floor to floor range of 22 to 28" for 6.5" channel depth
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Rack Brace
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Braces
Component 2: Threaded rods
Component 3: Washers 5/8", flat and split
Component 4: Nut 5/8" x11
Component 5: Anchor 5/8"
Finish Plating 1: Painted black
Finish Plating 2: Zinc plated, clear yellow chromate
Finish Plating 3: Zinc
Finish Plating 4: Zinc
Finish Plating 5: Zinc
Material 1: .25" Cold rolled steel
Material 2: Steel Grade 7 ASTM A193
Material 3: Steel
Material 4: Steel
Material 5: Steel
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant