Menu
Search
Menu
MM6 Channel Bend Limiters, set of 2, For use with Mighty Mo racks with 10.5 channels."
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 6
Type: Rack Accessories
Component Type: Bend Limiters
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Bend Limiter
Material 1: Rigid PVC
Dimensions
Length (Metric): 368 mm
Width (Metric): 57 mm
Buy American Act Compliance
Country Of Origin: TAIWAN
Buy American Act Status: Trade Agreement Act Compliant
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant