Menu
Search
Menu
MM10 Server Rack
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Product Series: Mighty Mo 10
Type: Cable Management Racks
Component Type: 4-Post Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Frame
Finish Plating 1: Black Powdercoat
Material 1: Aluminum
Dimensions
Capacity Weight (US): Static capacity 2,000 lbs
Depth (Metric): 1016 mm
Depth (US): 40"
Height (Metric): 2.2 m
Height (US): 85.25"
Width (Metric): 603 mm
Rack Units: 45
Technical Information
Patent No: Patent pending
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
You Might Like
MM10 Vertical Cable Management "Cage", OR-MM10VMD712
MM10 Vertical Cable Management Cage, with door, 12" x 13" x 7'
OR-MM10VMD712
Mighty Mo 6 Horizontal Cable Management Panel
Mighty Mo 6 Horizontal Cable Management Panel
OR-MM6HMF2RU
Clarity6 angled 48-port Category 6 patch panel, six-port modules, 19" x 3.5", OR-PHA66U48
Clarity 6 angled 48-port Category 6 patch panel, six-port modules, 19" x 3.5"
OR-PHA66U48
Rack Unit Cage Nuts OR-RU-1224CN
Rack Unit Cage Nuts, 12-24, pk of 50
OR-RU-1224CN
Walkerflex Wiring System
Walkerflex Wiring System
WFX