Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM20 Channel Rack, 30"D channel, 8'H, 51 RU, tapped #12-24
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Cable Management Racks
Component Type: Channel Rack
Assembly/Installation Information
Assembly Required: Yes
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Channel Rack
Dimensions
Capacity Weight (US): 2000 lbs
Depth (US): 40
Diameter (Metric):
Height (Metric): 2.4892 m
Height (US): 98"
Length (Metric):
Width (Metric): 603.25 mm
Width (US): 23.75"
Height: 98"
Rack Units: 51
Technical Information
Static Load Capacity: 2,000 lb
Patent No: 8,130,494 and 8,256,181
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant
PepResources