NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 4-Post Rack, 36"D adjustable, 8'H, 51 RU, tapped #12-24
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Cable Management Racks
Component Type: 4-Post Rack
Assembly/Installation Information
Assembly Required: Yes
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: 4-Post Rack
Dimensions
Capacity Weight (US): 2000 lbs
Depth (US): 46
Diameter (Metric):
Height (Metric): 2.4892 m
Height (US): 98"
Length (Metric):
Width (Metric): 603.25 mm
Width (US): 23.75"
Height: 98"
Rack Units: 51
Technical Information
Static Load Capacity: 2,000 lb
Patent No: 8,130,494 and 8,256,181
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
PepResources