Join us at Greenbuild Nov 19-22, 2019 in Atlanta
Click here to register for your free floor pass today
Menu
Search
Menu
MM20 Cable Runway Mounting Bracket, 6"H for MM20 16-1/4" channel racks, supports runway up to 18"W
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Rack Accessories
Component Type: Runway Mounting Bracket
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Runway Mounting Bracket
Dimensions
Depth (US): 20
Diameter (Metric):
Height (Metric): 203.2 mm
Height (US): 8"
Length (Metric):
Width (Metric): 50.8 mm
Width (US): 2"
Height: 8"
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant