text.skipToContent text.skipToNavigation

Mighty Mo 20 VMD Finger Covers -

MM20VMD8FC-W Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The finger cover is used to finish the end of a row of Mighty Mo racks by covering up the side of the vertical manager. Finger covers mount to the fingers on the VMD or VMS vertical managers.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to cover the VMD fingers at the end of a row of Mighty Mo 20 racks
  • Gives your installation a clean and professional look while concealing cables in the vertical manager

Specifications

General Info
Product Line Ortronics
Color White
UPC Number 662875218371
Country Of Origin United States
Application Sector Commercial
Type Rack
Dimensions
Product Width US 0.5 in
Product Depth US 8.0 in
Product Height US 87.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;