NEWS: Legrand to acquire Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM20 Vertical Manager with Door, 10.5"W x 15"D for 9' MM20 racks
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: (B)lack or (W)hite
Product Series: Mighty Mo 20
Type: Vertical Managers
Component Type: Vertical Manager with Door
Assembly/Installation Information
Mounting Hardware Included: Yes
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1:
Dimensions
Depth (US): 15
Diameter (Metric):
Height (Metric): 2.5654 m
Height (US): 101"
Length (Metric):
Width (Metric): 266.7 mm
Width (US): 10.5"
Height: 101"
Technical Information
Patent No: 6,946,605 and 7,026,553
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant