MM20 Vertical Manager with Latches, 4" W x 6.12 in Deep for 7 ft MM20 racks, Black
MM20VML704-B
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wire frame and hinged latches allow easy access during moves, adds and changes. An efficient and economical choice for small to mid-size networks.
Width
4.0 in
- 4.0 in
- 6.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Black | ||
| Type | Rack | ||
| Material | Steel | ||
| Finish | Powder Coat | ||
| Application Sector | Commercial | ||
| Product Line | Ortronics | ||
| Country Of Origin | United States | ||
| Features | Cable Concealment, Durable-Flexible Fingers | ||
| Included | Mounting Hardware | ||
| Warranty Type | 5-Year | ||
| Standard | RoHS | ||
| UPC Number | 662875216285 |
Dimensions
| Product Depth US | 6.12 in | ||
| Product Height US | 77.25 in | ||
| Product Width US | 4.0 in |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Seismic Tested | No | ||
| Compatibility | Mighty Mo | ||
| Mounting | Vertical | ||
| Mounting Type | Screw-on Mount | ||
| Rack Units | 45 U |
Resources
Specifications
Catalog
Product Environmental Profile
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
how does this vertical wire manager mount to a MM20710-B?
For installation Instructions, Please reach out to the Product Specialist team at productspecialist.DAT@legrand.us and ask for document part number 71601863.
Date published: 2026-03-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
