NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
MM6 Enhanced Channel Rack, 10.5" D Channel, 6' H, 37 RU, Tapped #12-24
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: Black
Product Series: Mighty Mo 6 E
Type: Cable Management Racks
Component Type: Channel Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Finish Plating 3:
Material 1: Aluminum
Material 2: PC ABS
Dimensions
Depth (Metric): 266.70mm
Depth (US): 10.50in
Height (Metric): 1879.60mm
Height (US): 74in
Width (Metric): 603.25mm
Width (US): 23.75in
Rack Units: 37
Technical Information
Static Load Capacity: 1500 lbs
Equipment Type: Open Racks
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
Percent Energy Savings: MM6E610
RoHS_Compliant