The all new Infinium Quantumâ„¢ Fiber System
Revolutionizes with the lowest total channel connection loss of 0.75db-64% better than the industry standard. Click here to learn more!
Menu
Search
Menu
MM6 Enhanced Channel Rack, 16.25" D Channel, 7' H, 45 RU, Tapped #12-24
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: Black
Product Series: Mighty Mo 6 E
Type: Cable Management Racks
Component Type: Channel Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Material 1: Aluminum
Material 2: PC ABS
Dimensions
Depth (Metric): 412.75mm
Depth (US): 16.25in
Height (Metric): 2184.40mm
Height (US): 86in
Width (Metric): 603.25mm
Width (US): 23.75in
Rack Units: 45
Technical Information
Static Load Capacity: 1500 lbs
Equipment Type: Open Racks
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Percent Energy Savings: MM6E716
RoHS_Compliant