Wattstopper Wireless DLM Now Available!

Intelligent. Secure. Scalable.

Watch the Video

Menu
Search
Menu
MM6 Enhanced Channel Rack, 16.25" D Channel, 8' H, 51 RU, Tapped #12-24
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Available Internationally: Yes
Color: Black
Product Series: Mighty Mo 6 E
Type: Cable Management Racks
Component Type: Channel Rack
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 2:
Material 1: Aluminum
Material 2: PC ABS
Dimensions
Depth (Metric): 412.75mm
Depth (US): 16.25in
Height (Metric): 2489.20mm
Height (US): 98in
Width (Metric): 603.25mm
Width (US): 23.75in
Rack Units: 51
Technical Information
Static Load Capacity: 1500 lbs
Equipment Type: Open Racks
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
BAA
Eco-Benefit Information
RoHS Compliant
Percent Energy Savings: MM6E816
RoHS_Compliant