text.skipToContent text.skipToNavigation

Discontinued - STANDARD EQUIPMENT RACK - 23 in - BLACK - 6 ft - 3 in CHANNEL

23-72-T2SDB Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Standard Equipment Rack,23 '', Black, 24.19''W x 72.00''H x 15.00''D, 3'' Channel

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Used to mount a variety of telecommunication and data equipment.
  • Computer guided manufacturing:Self squaring and self-supporting.
  • Standard EIA hole pattern front and back:Meets EIA-310 Standard.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875582496
Country Of Origin United States
Application Sector Commercial
Type Rack
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;