text.skipToContent text.skipToNavigation

Fold-Up Keyboard Tray - Black

KTF-19-DR Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 13ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Fold-Up Keyboard Tray, 20.38''W x 3.5''H x 7.13''D, Black

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Accepts full size keyboards up to 18.875"W: Eliminates the need for a special keyboard.
  • Comes equipped with mouse pad tray: Mounts to left or right of shelf and slides beneath tray when not in use
  • Mounting hardware included (standard 12-24 screws): Easy to install.
  • Made out of steel: Sturdy and durable.
  • Mounts to front rail: Folds up when not in use

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875556299
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 20.38 in
Product Depth US 7.13 in
Product Height US 3.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 5ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;