Menu
Search
Menu
Adjustable Pull-Out Equipment Shelf, vented, 3.47"H x 17.50" W x 26.17"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Type: Shelves
Features: Vented
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Shelf
Finish Plating 1: Powder coat black
Material 1: 16 GA (.0598) CRS
Dimensions
Capacity Weight (US): load rating: 275 lbs
Depth (Metric): 665 mm
Depth (US): 26.17"
Height (Metric): 88 mm
Height (US): 3.47"
Width (Metric): 445 mm
Width (US): 17.50"
Product Weight (US): 27.0 lbs
Rack Units: 2
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
RoHS Compliant
RoHS_Compliant