COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
Fixed Dual Shelf, Vented, 1.56"H x 17.50" W x 26.50"D
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Discontinued: Yes
Type: Shelves
Features: Vented
Listing Agencies/Third Party Certifications
RoHS: Yes
Construction Information
Component 1: Shelf
Finish Plating 1: Powder coat black
Material 1: 16 GA (.0598) CRS
Dimensions
Capacity Weight (US): center load rating: 125 lbs, distributed load rating: 300 lbs
Depth (Metric): 673 mm
Depth (US): 26.50"
Height (Metric): 40 mm
Height (US): 1.56"
Width (Metric): 445 mm
Width (US): 17.50"
Product Weight (US): 14.0 lbs
Rack Units: 1
Buy American Act Compliance
Country Of Origin: UNITED STATES OF AMERICA
Buy American Act Status: Buy American Act Compliant
BAA
ADDITIONAL INFORMATION
This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
RoHS_Compliant